text.skipToContent text.skipToNavigation

TPS565208DDCR

4.5V to 17V, 5A Synchronous Step-Down Voltage Regulator in SOT23

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • 5-A Maximum Output Current
  • Integrated 31-mΩ and 16-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 500-kHz Switching Frequency
  • Low Shutdown Current of Less than 1 µA
  • 1% Feedback Voltage Accuracy
  • Startup from Pre-biased Output Voltage
  • Cycle-by-Cycle Current Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS565208 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  TPS565208DDCR

The TPS565208 is a simple, easy-to-use, 5-A synchronous step-down converter in SOT-23package.

The device is optimized to operate with minimum external component count and alsooptimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2™ mode control, which provides fast transient response and requires noexternal compensation components. D-CAP2™ also allows the use oflow-equivalent series resistance (ESR) specialty polymer capacitors and ceramic capacitors.

The TPS565208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and operatesover a –40°C to 125°C junction temperature range.