TPS56921PWPR

text.skipToContent text.skipToNavigation

TPS56921PWPR

4.5V to 17V Input, 9A Synchronous Step-Down Converter with VID Control

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.28
10-24 $2.95
25-99 $2.75
100-249 $2.47
250-499 $2.30
500-749 $2.01
750-999 $1.74
1000+ $1.70

Features

  • VID Control Range via I2C Compatible Interface:  0.72V to 1.48V in 10mV Steps
  • I2C Addressing Flexibility: 2 Bits by IC pins
  • ±1.5% Output Voltage over Temperature for VID Control
  • ±1% Reference Voltage over Temperature for External Regulation Mode
  • Integrated 26mΩ / 19mΩ MOSFETs
  • Power Input PVIN Voltage Range: 1.6V to 17V
  • Switching Frequency: 200kHz to 1.6MHz Internal Oscillator or Synchronizing to External Clock
  • Shutdown Current: 2µA
  • Monotonic Start-Up into Pre-biased Output Voltage
  • Overcurrent Protection for Both MOSFETs with Hiccup Mode for Severe Fault Conditions
  • Thermal and Overvoltage Protection
  • Adjustable Soft Start
  • Power Good Monitor for Under- and Over- Voltage Conditions
  • Operating Junction Temperature Range: –40°C to 125°C
  • Available in 20-Pin HTSSOP Package with PowerPADTM

Texas Instruments  TPS56921PWPR

The TPS56921 in thermally enhanced 20-pin HTSSOP package is a full featured 17V, 9A synchronous step down converter which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. After the initial power-up, the output voltage can be changed by codes sent to the IC via an I2C compatible VID Control bus. Current mode control provides space savings and easy compensation.

The output voltage startup ramp is controlled by the SS pin which helps to control startup inrush current. Power sequencing is supported by configuring the enable and the open drain power good pins. The output voltage is user-configurable at startup by external voltage divider.

Cycle by cycle current limiting on the high-side fet protects the TPS56921 in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the part when die temperature exceeds thermal shutdown temperature and enables the part again after the built-in thermal hiccup time.