TPS59610RHBT

text.skipToContent text.skipToNavigation

TPS59610RHBT

Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing

Packaging

Package | PIN: RHB | 32
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $3.42
10-24 $3.08
25-99 $2.86
100-249 $2.51
250-499 $2.35
500-749 $2.00
750-999 $1.69
1000+ $1.61

Features

  • Minimum External Parts Count
  • Full IMVP6+ Compliance, Including VR_TT and Output Power Monitor
  • Dual Mode DAC supports 5-Bit and 7-Bit VIDs
  • 0.3-V to 1.5-V Output Range
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled
  • Available in 5 × 5, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP6+ Single-Phase CPU and GPU VCORE Embedded Computing Applications

Intel Is a trademark of Texas Instruments

Texas Instruments  TPS59610RHBT

The TPS59610 is a fully Intel-compliant single-phase synchronous buck controller with integrated gate drivers designed for use in low-power CPUs and Intel integrated Graphics solutions for IMVP-6+ generation notebook systems. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS59610 DAC provides the 5-bit graphics render VID. The TPS59610 provides the full compliment of IMVP6+ I/O including VR_TT, and PMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS59610 includes two high-current FET gate drivers to drive external N-channel FETs with low switching loss.