text.skipToContent text.skipToNavigation

TPS60204DGSR

Regulated 3.3-V Low Ripple Charge Pump with Low Battery Indicator

Packaging

Package | PIN: DGS | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • Regulated 3.3-V Output Voltage With up to 100-mA Output Current From a 1.8-V to 3.6-V Input Voltage
  • Less Than 5-mV(PP) Output Voltage Ripple Achieved With Push-Pull Topology
  • Integrated Low-Battery and Power-Good Detector
  • Switching Frequency Can Be Synchronized to External Clock Signal
  • Extends Battery Usage With up to 90% Efficiency and 35-uA Quiescent Supply Current
  • Easy-to-Design, Low Cost, Low EMI Power Supply Since No Inductors Are Used
  • 0.05-uA Shutdown Current, Battery is Isolated From Load in Shutdown Mode
  • Compact Converter Solution in UltraSmall 10-pin MSOP With Only Four External Capacitors Required
  • Evaluation Module Available (TPS60200EVM-145)
  • applications
    • Replaces DC/DC Converters With Inductors in Battery Powered Applications Like:
      • Two Battery Cells to 3.3-V Conversion
      • MP3 Portable Audio Players
      • Battery-Powered Microprocessor Systems
      • Backup-Battery Boost Converters
      • PDA's, Organizers, and Cordless Phones
      • Handheld Instrumentation
      • Glucose Meters and Other Medical Instruments

Texas Instruments  TPS60204DGSR

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd, or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA from a 2-V input. Only four external capacitors are needed to build a complete low-ripple dc/dc converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple, as current is continuously transferred to the output.

The devices operate in the newly developed LinSkip mode. In this operating mode, the device switches seamlessly from the power saving pulse-skip mode at light loads to the low-noise constant-frequency, linear-regulation mode once the output current exceeds the LinSkip threshold of about 7 mA. Even in pulse-skip mode, the output ripple is maintained at a very low level because the output resistance of the charge pump is still regulated.

Three operating modes can be programmed using the EN pin. EN = low disables the device, shuts down all internal circuits, and disconnects the output from the input. EN = high enables the device and programs it to run from the internal oscillator. The devices operate synchronized to an external clock signal if EN is clocked; thus, switching harmonics can be controlled and minimized. The devices include a low-battery detector that issues a warning if the battery voltage drops below a user-defined threshold voltage, or a power-good detector that goes active when the output voltage reaches about 90% of its nominal value.

Device options with either a low-battery or power good detector are available. This dc/dc converter requires no inductors, therefore, EMI of the system is reduced to a minimum. It is available in the small 10-pin MSOP package (DGS).