TPS60243DGKT

text.skipToContent text.skipToNavigation

TPS60243DGKT

170 uVrms Zero-Ripple Switched Cap Boost Converter With Fixed 3V Output For VCO Supply

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.50
10-24 $1.34
25-99 $1.25
100-249 $1.09
250-499 $1.00
500-749 $0.84
750-999 $0.69
1000+ $0.63

Features

  • Wide Input Voltage Range from 1.8 V to 5.5 V
  • Regulated 2.7-V, 3-V, 3.3-V or 5-V Output
    Voltage With ±2.5% Accuracy Over Load
  • Up to 25-mA Output Current
  • 170-µVrms Zero Ripple Output:
    at 20 Hz to 10 MHz Bandwidth
  • Up to 90% Efficiency
  • Minimum Number of External Components
    • No Inductors
    • Only Small Ceramic Chip Capacitors
  • Shutdown Mode: 0.1 µA Typical
  • Thermal Protection and Current Limit
  • Micro-Small 8-Pin VSSOP Package
  • EVM Available TPS60241EVM-194

Texas Instruments  TPS60243DGKT

The TPS6024x devices are a family of switched capacitor voltage converters, ideally suited for voltage-controlled oscillator (VCO) and phase-locked loop (PLL) applications that require low noise and tight tolerances. Its dual-cap design uses four ceramic capacitors to provide ultra-low output ripple with high efficiency, while eliminating the need for inefficient linear regulators.

The TPS6024x devices operate down to 1.8 V, supporting a 3.3-V, 2.7-V, 3-V output from two-cell, nickel- or alkaline-based chemistries, whereas the TPS60241 works with 2.7-V to 5.5-V input voltage providing a 5-V output. The devices work equally well for low EMI DC–DC step-up conversion without the need for an inductor. The high switching frequency (typical 160 kHz) promotes the use of small surface-mount capacitors, saving board space. The shutdown mode of the converter conserves battery energy.

The devices are thermally protected and current-limited for reliable operation even under persisting fault conditions. Normal quiescent current (ground pin current) is only 250 µA, and typically 0.1 µA in shutdown mode. The TPS6024x devices come in a thin, 8-pin VSSOP package with a component height of only 1.1 mm.