text.skipToContent text.skipToNavigation

TPS61045DRBR

28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable

Packaging

Package | PIN: DRB | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.06
25-99 $0.99
100-249 $0.86
250-499 $0.79
500-749 $0.66
750-999 $0.55
1000+ $0.50

Features

  • Input Voltage Range from 1.8 to 6 V
  • Output Voltage of up to 28 V Possible
  • Up to 85% Efficiency
  • Digitally Adjustable Output Voltage Control
  • Disconnects Output From Input During Shutdown
  • Switching Frequency up to 1 MHz
  • No Load Quiescent Current 40 µA Typical
  • Thermal Shutdown Mode
  • Shutdown Current 0.1 µA Typical
  • Available in Small 3-mm × 3-mm VSON Package

Texas Instruments  TPS61045DRBR

The TPS61045 device is a high-frequency boost converter with digitally-programmable output voltage and true shutdown. During shutdown, the output is disconnected from the input by opening the internal input switch. This allows a controlled power-up and power-down sequencing of the display. The output voltage can be increased or decreased in digital steps by applying a logic signal to the CTRL pin. The output voltage range, as well as the output voltage step size, can be programmed with the feedback divider network. With a high switching frequency of up to 1 MHz, the TPS61045 device allows the use of small external components, and together, with the small 8-pin VSON package, a minimum system solution size is achieved.