text.skipToContent text.skipToNavigation

TPS61086DRCT

18.5V PFM/PWM High Efficiency Step-Up DC-DC Converter with 2.0 A Switch

Packaging

Package | PIN: DRC | 10
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.04
10-24 $1.83
25-99 $1.70
100-249 $1.48
250-499 $1.37
500-749 $1.15
750-999 $0.94
1000+ $0.86

Features

  • 2.3-V to 6.0-V Input Voltage Range
  • 18.5-V Boost Converter With 2.0-A Switch Current
  • 1.2-MHz Switching Frequency
  • Power Save Mode for Improved Efficiency at Low-
    Output Power or Forced PWM
  • Adjustable Soft-Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 10-Pin VSON Package

Texas Instruments  TPS61086DRCT

The TPS61086 device is a high-frequency, high-efficiency DC-to-DC converter with an integrated 2.0-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The implemented boost converter is based on a fixed frequency of 1.2-MHz, pulse-width-modulation (PWM) controller that allows the use of small external inductors and capacitors and provides fast transient response.

At light-load, the device can operate in Power Save Mode with pulse-frequency-modulation (PFM) to improve the efficiency while keeping a low-output voltage ripple. For very noise-sensitive applications, the device can be forced to PWM Mode operation over the entire load range by pulling the MODE pin high. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at start-up.