text.skipToContent text.skipToNavigation

TPS61087QWDRCRQ1

Automotive 2.5V to 6V Input Range, 650kHz / 1.2MHz, 3.2A Boost Converter

Packaging

Package | PIN: DRC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.50
10-24 $1.35
25-99 $1.26
100-249 $1.13
250-499 $1.06
500-749 $0.92
750-999 $0.80
1000+ $0.78

Features

  • Qualified for Automotive Applications
  • 2.5-V to 6-V Input Voltage Range
  • 18.5-V Boost Converter With 3.2-A Switch Current
  • 650-kHz or 1.2-MHz Selectable Switching Frequency
  • Adjustable Soft Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 10-Pin VQFN Package with Wettable Flanks

All trademarks are the property of their respective owners.

Texas Instruments  TPS61087QWDRCRQ1

The TPS61087-Q1 is a high-frequency, high-efficiency DC-to-DC converter with an integrated 3.2‑A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the application for specific conditions. A capacitor connected to the soft-start pin minimizes inrush current at start-up.

For all available packages, see the orderable addendum at the end of the data sheet.