text.skipToContent text.skipToNavigation

TPS61165DRVR

High Brightness White LED Driver in 2mm x 2mm QFN Package

Packaging

Package | PIN: DRV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.66
10-24 $1.49
25-99 $1.38
100-249 $1.20
250-499 $1.11
500-749 $0.93
750-999 $0.76
1000+ $0.70

Features

  • 3-V to 18-V Input Voltage Range
  • 38-V Open LED Protection
  • 200-mV Reference Voltage With 2% Accuracy
  • 1.2-A Switch FET With 1.2-MHz Switching Frequency
  • Flexible One-Wire Digital and PWM Brightness Control
  • Built-in Soft Start
  • Up to 90% Efficiency
  • 2-mm × 2-mm × 0.8-mm 6-Pin WSON Package With Thermal Pad, and SOT-23 Package
  • APPLICATIONS
    • High-Brightness LED Lighting
    • White LED Backlighting for Media Form Factor Display
    • Handheld Data Terminals (EPOS)
    • Thermostat Display
    • Human Machine Interface (HMI)
    • Video Surveillance Camera
    • Exit Signs
    • HMI and Control Panels
    • Industrial PCs
    • IR LED driver
    • Refrigerator
    • Ovens

All other trademarks are the property of their respective owners

Texas Instruments  TPS61165DRVR

With a 40-V rated integrated switch FET, the TPS61165 device is a boost converter that drives LEDs in series. The boost converter runs at a 1.2-MHz fixed switching frequency with 1.2-A switch current limit, allowing the use of a high-brightness LED in general lighting.

The default white LED current is set with the external sensor resistor Rset, and the feedback voltage is regulated to 200 mV, as shown in Typical Application. During the operation, the LED current can be controlled using the one-wire digital interface (EasyScale protocol) through the CTRL pin. Alternatively, a pulse-width-modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61165 device does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open-LED protection that disables the TPS61165 device to prevent the output from exceeding its absolute maximum voltage ratings during open LED conditions.