TPS61169DCKR

text.skipToContent text.skipToNavigation

TPS61169DCKR

TPS61169 38-V High-Current Boost WLED Driver

Packaging

Package | PIN: DCK | 5
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.67
100-249 $0.58
250-499 $0.53
500-749 $0.43
750-999 $0.35
1000+ $0.31

Features

  • 2.7-V to 5.5-V Input Voltage
  • Integrated 40-V, 1.8-A MOSFET
  • Drives LED String up to 38 V
  • 1.2-A Minimum Switch Current Limit
  • 1.2-MHz Switching Frequency
  • 204-mV Reference Voltage
  • Internal Compensation
  • PWM Brightness Control
  • Open LED Protection
  • Undervoltage Protection
  • Built-in Soft-Start
  • Thermal Shutdown
  • Up to 90% Efficiency

Texas Instruments  TPS61169DCKR

With a 40-V rated integrated switch FET, the TPS61169 is a boost converter that drives LEDs in series. The boost converter has a 40-V, 1.8-A internal MOSFET with minimum 1.2-A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204 mV, as shown in the . During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS61169 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61169 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS61169 is available in a space-saving 5-pin SC70 package.

For all available packages, see the orderable addendum at the end of the data sheet.