TPS61222MDCKTEP

text.skipToContent text.skipToNavigation

TPS61222MDCKTEP

Enhanced Product Low Input Voltage, 0.7V, Boost Converter with 5.5μA Quiescent Current

Packaging

Package | PIN: DCK | 6
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.34
10-24 $3.90
25-99 $3.64
100-249 $3.27
250-499 $3.05
500-749 $2.65
750-999 $2.30
1000+ $2.25

Features

  • Up to 95% Efficiency at Typical Operating Conditions
  • 5.5 µA Quiescent Current
  • Startup Into Load at 0.7 V Input Voltage
  • Operating Input Voltage from 0.7 V to 5.5 V
  • Pass-Through Function During Shutdown
  • Minimum Switching Current 200 mA
  • Protections:
    • Output Overvoltage
    • Overtemperature
    • Input Undervoltage Lockout
  • Fixed Output Voltage Versions
  • Small 6-Pin SC-70 Package

Texas Instruments  TPS61222MDCKTEP

The TPS61222 provides a power-supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of the adjustable version can be programmed by an external resistor divider, or is set internally to a fixed output voltage. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.