TPS61240IDRVRQ1

text.skipToContent text.skipToNavigation

TPS61240IDRVRQ1

Automotive 2.3V to 5.5V Input Range, 3.5 MHz Fixed Frequency 450mA Boost Converter

Packaging

Package | PIN: DRV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.51
10-24 $1.36
25-99 $1.26
100-249 $1.10
250-499 $1.01
500-749 $0.85
750-999 $0.70
1000+ $0.64

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade
      • TPS61240IDRVRQ1: Grade 3, –40°C to +85°C Ambient Operating Temperature
      • TPS61240TDRVRQ1: Grade 2, –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Efficiency > 90% at Nominal Operating Conditions
  • Total DC Output Voltage Accuracy 5 V ±2%
  • Typical 30 µA Quiescent Current
  • Best in Class Line and Load Transient
  • Wide VIN Range From 2.3 V to 5.5 V
  • Output current up to 450 mA
  • Automatic PFM/PWM Mode transition
  • Low Ripple Power Save Mode for Improved Efficiency at Light Loads
  • Internal Softstart, 250 µs typical Start-Up time
  • 3.5 MHz Typical Operating Frequency
  • Load Disconnect During Shutdown
  • Current Overload and Thermal Shutdown Protection
  • Only Three Surface-Mount External Components Required (One MLCC Inductor, Two Ceramic Capacitors)
  • Total Solution Size < 13 mm2
  • Available in a 2 mm × 2 mm WSON Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS61240IDRVRQ1

The TPS61240-Q1 device is a high efficient synchronous step up DC-DC converter optimizedfor products powered by either a three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion orLi-Polymer battery. The TPS61240-Q1 supports output currents up to 450 mA. The TPS61240-Q1 has aninput valley current limit of 500 mA.

TPS61240-Q1 device provides fixed output voltage of 5V-typ with an input voltage range of2.3 V to 5.5 V and the device supports batteries with extended voltage range. During shutdown, theload is completely disconnected from the battery. The TPS61240-Q1 boost converter is based on aquasi-constant on-time valley current mode control scheme.

The TPS61240-Q1 presents a high impedance at the VOUT pin whenshut down. This allows for use in applications that require the regulated output bus to be drivenby another supply while the TPS61240-Q1 is shut down.

During light loads the device will automatically pulse skip allowing maximum efficiencyat lowest quiescent currents. In the shutdown mode, the current consumption is reduced to less than1 µA.

TPS61240-Q1 allows the use of a small inductor and capacitors to achieve a small solutionsize. The TPS61240-Q1 is available in a 2 mm × 2 mm WSON package.