TPS61261DRVT

text.skipToContent text.skipToNavigation

TPS61261DRVT

Tiny Low Input Voltage Boost Converter with 3.3 Output Voltage

Packaging

Package | PIN: DRV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.04
10-24 $0.93
25-99 $0.86
100-249 $0.75
250-499 $0.69
500-749 $0.58
750-999 $0.48
1000+ $0.44

Features

  • Input Voltage Range from 0.8 V to 4.0 V
  • Up to 95% Efficiency
  • 100 mA Output Current at 3.3 Vout (VIN > 1 V)
  • Fixed and Adjustable Output Voltage Options from 1.8 V to 4.0 V
  • Programmable Average Output Current from 10 mA to 100 mA
  • Adjustable Output Current Limit for Smallest Inductor
  • Power Save Mode for Improved Efficiency at Low Output Power
  • 29-µA Quiescent Current
  • Advanced Softstart
  • Quasi Fixed Frequency Operation at 2.5 MHz
  • Output Overvoltage Protection
  • Load Disconnect During Shutdown
  • Undervoltage Lockout
  • Available in a 2.00 × 2.00 mm, 6-Pin WSON Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS61261DRVT

The TPS6126x devices provide a power supply solution for products powered by eithersingle or dual cell alkaline, NiCd, or NiMH batteries. Its unique advanced softstart makes it alsosuitable for products powered by high output impedance battery types, like coin cells. Outputcurrents can go as high as 100 mA while using a single cell alkaline battery, and discharge it downto 0.8 V or lower.

The boost converter is based on a quasi fixed frequency, pulse-width-modulation (PWM)controller using synchronous rectification to obtain maximum efficiency. At low load currents, theconverter enters Power Save Mode to ensure high efficiency over a wide load current range. Themaximum average current in the switches is limited to a programmable value which can go as high as700 mA. The output voltage is programmable using an external resistor divider, or is fixedinternally on the chip. In addition, the average output current can be programmed as well. Theconverter then regulates the programmed output voltage or the programmed output current, which everdemands lower output power. The converter can be disabled to minimize battery drain. Duringshutdown, the load is disconnected from the battery. The device is packaged in a 6-pin WSON (DRV)package.