text.skipToContent text.skipToNavigation

TPS61301YFFT

1.5A/4.1A Multiple LED Camera Flash Driver With I2CTM Compatible Interface and Hardware Reset Input

Packaging

Package | PIN: YFF | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.01
10-24 $2.71
25-99 $2.53
100-249 $2.27
250-499 $2.12
500-749 $1.84
750-999 $1.60
1000+ $1.56

Features

  • Four Operational Modes
    • DC Light and Flashlight
    • Voltage Regulated Converter: 3.8 V to 5.7 V
    • Standby: 2 µA (Typical)
  • Storage Capacitor Friendly Solution
  • Automatic VF and ESR Calibration
  • Power-Save Mode for Improved Efficiency at Low
    Output Power, Up to 95% Efficiency
  • Output Voltage Remains Regulated When Input
    Voltage Exceeds Nominal Output Voltage
  • I2C Compatible Interface up to 3.4 Mbits/s
  • Zero Latency Tx-Masking Input
  • Hardware Voltage Mode Selection Input
    (TPS61300, TPS61301)
  • DC Light Mode Selection Input
    (TPS61300, TPS61306)
  • Hardware Reset Input (TPS61301, TPS61305)
  • LED Temperature Monitoring (TPS61305)
  • Privacy Indicator LED Output
  • Integrated LED Safety Timer
  • Total Solution Size of Less Than 25 mm2 (< 1 mm
    height)
  • Available in a 20-Pin NanoFree™ (DSBGA)

Texas Instruments  TPS61301YFFT

The TPS6130xx device is based on a high-frequency synchronous boost topology with constant current sinks to drive up to three white LEDs in parallel (400-mA, 800-mA, and 400-mA maximum flash current). The extended high-current mode (HC_SEL) allows up to 1025-mA, 2050-mA, and 1025-mA flash current out of the storage capacitor.

The high-capacity storage capacitor on the output of the boost regulator provides the high-peak flash LED current, thereby reducing the peak current demand from the battery to a minimum.

The 2-MHz switching frequency allows the use of small and low profile 2.2-µH inductors. To optimize overall efficiency, the device operates with a 400-mV LED feedback voltage.

The TPS6130xx device not only operates as a regulated current source, but also as a standard voltage boost regulator. The device keeps the output voltage regulated even when the input voltage exceeds the nominal output voltage. The device enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

To simplify flashlight synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for zero latency LED turnon time.