text.skipToContent text.skipToNavigation

TPS6209733RWKT

2-A Step Down Converter with Selectable Switching Frequency in HotRod package

Packaging

Package | PIN: RWK | 11
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.77
10-24 $1.59
25-99 $1.47
100-249 $1.28
250-499 $1.18
500-749 $0.99
750-999 $0.82
1000+ $0.75

Features

  • iDCS-Control Topology
  • Forced PWM or Power Save Mode
  • Up to 97% Efficiency
  • 2.5-V to 6.0-V Input Voltage
  • 0.8-V to VIN Adjustable Output Voltage
  • 1.8-V and 3.3-V Fixed Output Voltage
  • ±1% Output Voltage Accuracy
  • Hiccup Short Circuit Protection
  • Programmable Soft Startup
  • Output Voltage Tracking
  • Selectable Switching Frequency
  • 100% Duty Cycle for Lowest Dropout
  • Output Discharge
  • Power Good Output
  • Thermal Shutdown Protection
  • –40°C to 125°C Operating Junction Temperature
  • Available in 2-mm × 2-mm VQFN Package

Texas Instruments  TPS6209733RWKT

The TPS62097 device is a synchronous step-down converter optimized for high efficiency and noise critical applications. The devices focus on high efficiency conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load. The switching frequency is selectable in the range of 1.5 MHz to 2.5 MHz by an external resistor. iDCS-Control is able to be operated in forced PWM mode for low noise operation with a fixed switching frequency.

To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values in excess of 150 µF. To control the inrush current during the startup, the device provides a programmable soft startup by an external capacitor connected to the SS/TR pin. The SS/TR pin is also used in voltage tracking configurations. The device integrates short circuit protection, power good and thermal shutdown features. The device is available in a 2-mm × 2-mm VQFN package.