text.skipToContent text.skipToNavigation

TPS62150ARGTT

3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package

Packaging

Package | PIN: RGT | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.71
10-24 $1.54
25-99 $1.43
100-249 $1.25
250-499 $1.18
500-749 $1.00
750-999 $0.84
1000+ $0.81

Features

  • DCS-Control™ Topology
  • Input Voltage Range: 3 V to 17 V
  • Up to 1-A Output Current
  • Adjustable Output Voltage From 0.9 V to 6 V
  • Pin-Selectable Output Voltage (nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power-Save Mode Transition
  • Quiescent Current of 17 µA (typ.)
  • Selectable Operating Frequency
  • Power-Good Output
  • 100% Duty-Cycle Mode
  • Short-Circuit Protection
  • Overtemperature Protection
  • Pin to Pin Compatible with TPS62130 and TPS62140
  • Available in a 3-mm × 3-mm, VQFN-16 Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS62150ARGTT

The TPS6215x family is an easy-to-use synchronous step down dc-dc converter optimized forapplications with high power density. A high switching frequency of typically 2.5 MHz allows theuse of small inductors and provides fast transient response as well as high output-voltage accuracyby the use of DCS-Control topology.

With their wide operating input-voltage range of 3 V to 17 V, the devices are ideallysuited for systems powered from either Li-Ion or other batteries as well as from 12-V intermediatepower rails. The devices support up to 1-A continuous output current at output voltages between 0.9V and 6 V (in 100% duty-cycle mode). The soft-start pin controls the output-voltage start-up ramp,which allows operation as either a standalone power supply or in tracking configurations. Powersequencing is also possible by configuring the enable (EN) and open-drain power-good (PG)pins.

In power-save mode, the devices draw quiescent current of about 17 µA from VIN.Power-save-mode, entered automatically and seamlessly if the load is small, maintains highefficiency over the entire load range. In shutdown mode, the device turns off and currentconsumption is less than 2 µA.

The device, available in adjustable- and fixed-output-voltage versions, comes in a16-pin VQFN package measuring 3 × 3 mm (RGT).