TPS62590TDRVRQ1

text.skipToContent text.skipToNavigation

TPS62590TDRVRQ1

Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package

Packaging

Package | PIN: DRV | 6
Temp: T (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.29
100-249 $1.12
250-499 $1.03
500-749 $0.87
750-999 $0.71
1000+ $0.65

Features

  • Qualified for Automotive Applications
  • Output Current up to 1000 mA
  • Input Voltage Range from 2.5 V to 6 V
  • High Efficiency Step Down Converter
  • Output Voltage Accuracy in PWM mode ±2.5%
  • Typical 15-µA Quiescent Current
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Currents
  • 100% Duty Cycle for Lowest Dropout

Texas Instruments  TPS62590TDRVRQ1

The TPS62590-Q1 device is a high-efficiency synchronous step-down converter, optimized for space constrained applications and very low quiescent current requirements. It provides up to 1000-mA output current from preregulated low voltage rails and consumes 15 µA (typical) in power-save mode.

With an input voltage range of 2.5 V to 6 V and an output voltage accuracy of 2.5%, the device is targeted to power a large variety of automotive applications.

The TPS62590-Q1 family operates at a 2.25-MHz fixed switching frequency and enters a power-save mode at light load currents to maintain a high efficiency over the entire load current range.

The power-save mode is optimized for low output-voltage ripple. For low-noise applications, the device can be forced into fixed-frequency PWM mode by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS62590-Q1 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62590-Q1 is available in a 2-mm × 2-mm 6-pin SON package with a thermal pad for improved thermal performance.