text.skipToContent text.skipToNavigation

TPS62742DSSR

360-nA Iq Step-Down Converter with 400mA and Integrated Load Switch

Packaging

Package | PIN: DSS | 12
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.53
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.05
500-749 $0.89
750-999 $0.75
1000+ $0.72

Features

  • Input Voltage Range VIN from 2.2V to 5.5
  • Typ. 360nA Quiescent Current
  • Up to 90% Efficiency at 10µA Output Current
  • Up to 300mA / 400mA Output Current (TPS62740/TPS62742)
  • RF Friendly DCS-Control™
  • Up to 2 MHz Switching Frequency
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages in 100mV Steps between
    1.8V to 3.3V
  • Automatic Transition to No Ripple 100% Mode
  • Slew Rate Controlled Load Switch
  • Discharge Function on VOUT / LOAD
  • Power Good Output
  • Optimized for Operation with a Tiny 2.2µH Inductor
    and 10µF COUT
  • Total Solution Size <31mm2
  • Small 2 × 3 mm2 WSON Package

Texas Instruments  TPS62742DSSR

The TPS6274x is industry’s first step down converter featuring typ. 360nA quiescent current and operating with a tiny 2.2µH inductor and 10µF output capacitor. This new DCS-Control™ based device extends the light load efficiency range below 10µA load currents. TPS62740 supports output currents up to 300mA, TPS62742 up to 400mA. The device operates from rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-MnO2 and two or three cell alkaline batteries. The input voltage range up to 5.5V allows also operation from a USB port and thin-film solar modules. The output voltage is user selectable by four VSEL pins within a range from 1.8V to 3.3V in 100mV steps. TPS6274x features low output ripple voltage and low noise with a small output capacitor. Once the battery voltage comes close to the output voltage (close to 100% duty cycle) the device enters no ripple 100% mode operation to prevent an increase of output ripple voltage. The device then stops switching and the output is connected to the input voltage. The integrated slew rate controlled load switch provides typ. 0.6Ω on-resistance and can distribute the selected output voltage to a temporarily used sub-system. The TPS6274x is available in a small 12 pin 2 × 3mm2 WSON package and supports a total solutions size of 31mm2.