text.skipToContent text.skipToNavigation

TPS650231RSBT

Power Management IC (PMIC) for Li-Ion Powered Systems

Packaging

Package | PIN: RSB | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.27
10-24 $4.74
25-99 $4.42
100-249 $3.97
250-499 $3.70
500-749 $3.22
750-999 $2.79
1000+ $2.73

Features

  • 1.7-A, 90% Efficient Step-Down Converter for
    Processor Core (VDCDC1)
  • 1.2-A, Up to 95% Efficient Step-Down Converter
    for System Voltage (VDCDC2)
  • 0.8-A, 92% Efficient Step-Down Converter for
    Memory Voltage (VDCDC3)
  • 30-mA LDO and Switch for Real-Time Clock
    (VRTC)
  • 2 × 200-mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital
    Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C™-Compatible Serial Interface
  • 85-µA Quiescent Current
  • Low-Ripple PFM Mode
  • Thermal Shutdown Protection
  • Available in 40-Pin, 5-mm × 5-mm VQFN (RSB) or
    49-Ball, 3-mm × 3-mm DSBGA (YFF) Package

Texas Instruments  TPS650231RSBT

The TPS650231 device is an integrated power management IC for applications powered by one Li-Ion or Li-Polymer cell, and which requires multiple power rails. The TPS650231 provides three highly efficient step-down converters targeted at providing the core voltage, peripheral, I/O, and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through serial interface, allowing the system to implement dynamic power savings.

All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents. The TPS650231 also integrates two general-purpose, 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5 V, thus allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to 4 different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the fast and standard mode I2C specifications, allowing transfers at up to 400 kHz. The TPS650231 is available in a 40-pin VQFN (RSB) package or in a 49-ball DSBGA (YFF) package, and operates over a free-air temperature of –40°C to +85°C.