TPS650250QRHBRQ1

text.skipToContent text.skipToNavigation

TPS650250QRHBRQ1

Automotive 1.5V to 6.5V, 3 Buck & 3 LDO Power Management IC

Packaging

Package | PIN: RHB | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.63
10-24 $5.06
25-99 $4.73
100-249 $4.24
250-499 $3.96
500-749 $3.44
750-999 $2.98
1000+ $2.92

Features

  • Qualified for Automotive Applications
  • 1.6A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3V or 2.8V or Adjustable
  • 0.8A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8V or 2.5V or Adjustable
  • 0.8A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Adjustable Output Voltage on VDCDC3
  • 30mA LDO for Vdd_alive
  • 2 × 200mA General Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25MHz Switching Frequency
  • 85µA Quiescent Current
  • Thermal Shutdown Protection

Texas Instruments  TPS650250QRHBRQ1

The TPS650250 is an integrated Power Management IC for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS650250 provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O and memory rails in a processor based system. All three step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. The converters can be forced into fixed frequency PWM mode by pulling the MODE pin high.

The TPS650250 also integrates two general purpose 200mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5V and 6.5V allowing them to be supplied from one of the step-down converters or directly from the battery. The output voltage of the LDOs can be set with an external resistor divider for maximum flexibility. Additionally there is a 30mA LDO typically used to provide power in a processor based system to a voltage rail that is always on. TPS650250 comes in a small 5mm x 5mm 32-pin QFN package (RHB).