text.skipToContent text.skipToNavigation

TPS65073RSLR

5-Channel Power Management IC (PMIC) with 3 DC/DCs, 2 LDOs in 6x6mm QFN

Packaging

Package | PIN: RSL | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.43
10-24 $4.89
25-99 $4.56
100-249 $4.09
250-499 $3.82
500-749 $3.32
750-999 $2.88
1000+ $2.82

Features

  • Charger/Power Path Management:
    • 2-A Output Current on the Power Path
    • Linear Charger; 1.5-A Maximum Charge Current
    • 100-mA/500-mA/800-mA/1300-mA Current Limit From USB Input
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • 3 Step-Down Converters:
    • 2.25-MHz Fixed-Frequency Operation
    • Up to 1.5 A of Output Current
    • Adjustable or Fixed Output Voltage
    • VIN Range From 2.8 V to 6.3 V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±1.5%
    • Typical 19-µA Quiescent Current per Converter
    • 100% Duty Cycle for Lowest Dropout
  • LDOs:
    • Fixed Output Voltage
    • Dynamic Voltage Scaling on LDO2
    • 20-µA Quiescent Current
    • 200-mA Maximum Output Current
    • VIN Range From 1.8 V to 6.3 V
  • wLED Boost Converter:
    • Internal Dimming Using I2C
    • Up to 2 × 10 LEDs
    • Up to 25 mA per String With Internal Current Sink
  • I2C Interface
  • 10 Bit A/D Converter
  • Touch Screen Interface
  • Undervoltage Lockout and Battery Fault Comparator

All trademarks are the property of their respective owners.

Texas Instruments  TPS65073RSLR

The TPS6507x family of devices are single-chip power managementICs (PMICs) for portable applications consisting of a battery charger with powerpath management for a single Li-Ion or Li-Polymer cell. The charger can either be supplied by a USBport on pin USB or by a DC voltage from a wall adapter connectedto pin AC. Three highly efficient 2.25-MHz step-down convertersare targeted at providing the core voltage, memory, and I/O voltage in a processor-based system.The step-down converters enter a low power mode at light load for maximum efficiency across thewidest possible range of load currents.

For low noise applications the devices can be forced into fixed-frequency PWM using theI2C interface. The step-down converters allow the use of small inductorsand capacitors to achieve a small solution size. The TPS6507x devices alsointegrate twogeneral purpose LDOs for an output current of 200 mA. These LDOs can be used to power an SD-cardinterface and an always-on rail, but can be used for otherpurposes as well. Each LDO operates with an input voltage range from 1.8 V to 6.3 V allowing themto be supplied from one of the step-down converters or directly from the main battery. An inductiveboost converter with two programmable current sinks power two strings of white LEDs.

The TPS6507x devices come in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mmpitch.