text.skipToContent text.skipToNavigation

TPS650860A0RSKT

Configurable Multi-Rail PMIC for 2S & 3S Li-Ion Battery-Operated Devices or Non Battery Operated

Packaging

Package | PIN: RSK | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.76
10-24 $7.88
25-99 $7.36
100-249 $6.60
250-499 $6.16
500-749 $5.36
750-999 $4.64
1000+ $4.54

Features

  • Wide VIN Range From 5.6V to 21 V
  • Three Variable-Output Voltage Synchronous
    Step-Down Controllers With DCAP2™ Topology
    • Scalable Output Current Using External FETs
      With Selectable Current Limit
    • I2C DVS Control From 0.41 V to 1.67 V in
      10-mV Steps or 1 V to 3.575 V in 25-mV Steps
  • Three Variable-Output Voltage Synchronous Step-Down
    Converters With DCS-Control Topology
    • VIN Range From 4.5 V to 5.5 V
    • Up to 3 A of Output Current
    • I2C DVS Control From 0.41 V to 1.67 V
      in 10-mV Steps or 0.425 V to 3.575 V in 25-mV
      Steps
  • Three LDO Regulators With Adjustable Output Voltage
    • LDOA1: I2C-Selectable Output Voltage
      From 1.35 V to 3.3 V for up to 200 mA of Output
      Current
    • LDOA2 and LDOA3: I2C-Selectable Output
      Voltage From 0.7 V to 1.5 V for up to 600 mA of
      Output Current
  • VTT LDO for DDR Memory Termination
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage
      Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage
      of 1.8 V
  • 5-V Fixed-Output Voltage LDO (LDO5)
    • Power Supply for Gate Drivers of SMPS and
      for LDOA1
    • Automatic Switch to External 5-V Buck for Higher
      Efficiency
  • Built-in Flexibility and Configurability by Factory
    OTP Programming
    • Six GPI Pins Configurable to Enable (CTL1 to CTL6)
      or Sleep Mode Entry (CTL3 and CTL6) of Any Selected
      Rails
    • Four GPO Pins Configurable to Power Good of Any
      Selected Rails
    • Open-Drain Interrupt Output Pin
  • I2C Interface Supports:
    • Standard Mode (100 kHz)
    • Fast Mode (400 kHz)
    • Fast Mode Plus (1 MHz)

Texas Instruments  TPS650860A0RSKT

The TPS650860 device is a single-chip power-management IC designed for multicore processors, FPGAs, and other System-on-Chips (SoCs). The TPS650860 offers an input range of 5.6 V to 21 V, enabling a wide range of applications. The device is well suited for NVDC and non-NVDC power architecture using 2S, 3S, or 4S Li-Ion battery packs. See the Application Section for 5-V input supplies. The D-CAP2 and DCS-Control high-frequency voltage regulators use small inductors and capacitors to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, which is great for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by an SoC. The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation and ease of board routing.