TPS65086470RSKT

text.skipToContent text.skipToNavigation

TPS65086470RSKT

Configurable Multi-Rail PMIC for Xilinx MPSoCs and FPGAs

Packaging

Package | PIN: RSK | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.40
10-24 $6.88
25-99 $6.64
100-249 $5.80
250-499 $5.52
500-749 $5.08
750-999 $4.56
1000+ $4.54

Features

  • Wide VIN Range From 5.6 V to 21 V
  • Three Variable-Output Voltage Synchronous
    Step-Down Controllers With D-CAP2™ Topology
    • Scalable Output Current Using External FETs With Selectable Current Limit
    • I2C DVS Control From 0.41 V to 1.67 V in
      10-mV Steps or 1 V to 3.575 V in 25-mV Steps
  • Three Variable-Output Voltage Synchronous Step-Down Converters With DCS-Control Topology
    • VIN Range From 3 V to 5.5 V
    • Up to 3 A of Output Current
    • I2C DVS Control From 0.41 V to 1.67 V in
      10-mV Steps or 0.425 V to 3.575 V in 25-mV Steps
  • Three LDO Regulators With Adjustable Output Voltage
    • LDOA1: I2C-Selectable Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2 and LDOA3: I2C-Selectable Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current Each
  • VTT LDO for DDR Memory Termination
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • 5-V Fixed-Output Voltage LDO (LDO5)
    • Power Supply for Gate Drivers of SMPS and for LDOA1
    • Automatic Switch to External 5-V Buck for Higher Efficiency
  • Built-in Flexibility and Configurability by Factory OTP Programming
    • Six GPI Pins Configurable to Enable (CTL1 to CTL6) or Sleep Mode Entry (CTL3 and CTL6) of Any Selected Rails
    • Four GPO Pins Configurable to Power Good of Any Selected Rails
    • Open-Drain Interrupt Output Pin
  • I2C Interface Supports Standard Mode (100 kHz), Fast Mode (400 kHz), and Fast Mode Plus (1 MHz)

All trademarks are the property of their respective owners.

Texas Instruments  TPS65086470RSKT

The TPS650864 device family is a single-chip power-management IC (PMIC) designed for Xilinx Zynq® multiprocessor system-on-chip (MPSoCs) and field programmable gate array (FPGA) families. The TPS650864 offers an input range of 5.6 V to 21 V, enabling a wide range of applications (see the Device Comparison Table). The device is targeted for wall-powered applications or 2S, 3S, or 4S Li-Ion battery packs (NVDC or non-NVDC power architectures). See the Typical Application section for 5-V input supplies. The D-CAP2™ and DCS-Control high-frequency voltage regulators use small passives to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, ideal for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by an SoC. The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation.