TPS6508700RSKT

text.skipToContent text.skipToNavigation

TPS6508700RSKT

PMIC for AMD™ family 17h models 10h-1Fh processors

Packaging

Package | PIN: RSK | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.47
10-24 $5.08
25-99 $4.91
100-249 $4.29
250-499 $4.08
500-749 $3.75
750-999 $3.37
1000+ $3.36

Features

  • Wide VIN Range From 5.6 V to 21 V
  • Three Variable-Output Voltage Synchronous
    Step-Down Controllers With DCAP2™ Topology
    • Scalable Output Current Using External FETs With Selectable Current Limit
    • I2C Dynamic Voltage Scaling (DVS) Control for BUCK2 and BUCK6, External Feedback for BUCK1
  • Three Variable-Output Voltage Synchronous Step-Down Converters With DCS-Control Topology and I2C DVS Capabilities
    • VIN Range From 4.5 V to 5.5 V
    • VOUT Range From 0.425 V to 3.575 V
    • Up to 3 A of Output Current
  • Three LDO Regulators With Adjustable Output Voltage
    • LDOA1: I2C-Selectable Output Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2 and LDOA3: I2C-Selectable Output Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current
  • LDO With BUCK6 as Input Voltage
  • Three Load Switches With Slew Rate Control
    • Up to 300 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • 5-V Fixed-Output Voltage LDO (LDO5)
    • Power Supply for Gate Drivers of SMPS and for LDOA1
    • Automatic Switch to 5-V Buck for Higher Efficiency
  • Built-in Sequencing by Factory OTP Programming
    • CTL1, CTL4, and CTL5 Used for G3’, G3, S5, and S0 State Selection
    • GPO1 and GPO2 Used for PG_S0 and PG_S5
    • Open-Drain Interrupt Output Pin
  • I2C Interface Supports:
    • Standard Mode (100 kHz)
    • Fast Mode (400 kHz)
    • Fast Mode Plus (1 MHz)

All trademarks are the property of their respective owners.

Texas Instruments  TPS6508700RSKT

The TPS6508700 device is a single-chip power-management IC (PMIC) designed for the AMD™ Family 17h Models 10h-1Fh processors targeted for notebooks and all-in-one desktops. The TPS6508700 device offers an input range from 5.6 V to 21 V, enabling use in a wide range of applications. The device is well suited for NVDC and non-NVDC power architecture using 2S, 3S, or 4S Li-Ion battery packs. The D-CAP2™ and DCS-Control™ high-frequency voltage regulators use small inductors and capacitors to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, which is optimal for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm, single-row VQFN package with thermal pad for good thermal dissipation and ease of board routing.