text.skipToContent text.skipToNavigation

TPS650942A0RSKT

Programmable Mid Input Voltage Range Power Management IC (PMIC) for Apollo Lake Processors

Packaging

Package | PIN: RSK | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.71
10-24 $6.04
25-99 $5.62
100-249 $4.93
250-499 $4.62
500-749 $3.92
750-999 $3.31
1000+ $3.16

Features

  • Wide VIN Range From 5.6 V to 21 V
  • Three Variable-Output Voltage Synchronous
    Step-Down Controllers With D-CAP2™ Topology
    • 5 A for BUCK1 (VNN), 7 A for BUCK6 (VDDQ), and 21 A for BUCK2 (VCCGI) Using External FETs for Typical Applications
    • I2C Dynamic Voltage Scaling (DVS) Control
      (0.5 V to 1.45 V in 10-mV Steps) for BUCK1 and BUCK2
    • OTP-Programmable Default Output Voltage for BUCK6 (VDDQ)
  • Three Variable-Output Voltage Synchronous
    Step-Down Converters With DCS-Control Topology and I2C DVS Capabilities
    • VIN Range From 4.5 V to 5.5 V
    • 3 A of Output Current for BUCK3 (VCCRAM)
    • 2 A of Output Current for BUCK4 (V1P8A) and BUCK5 (V1P24A) for Typical Applications
  • Three LDO Regulators With Adjustable Output Voltage
    • LDOA1: I2C-Selectable Output Voltage From 1.35 V to 3.3 V for up to 200 mA of Output Current
    • LDOA2 and LDOA3: I2C-Selectable Output Voltage From 0.7 V to 1.5 V for up to 600 mA of Output Current
  • VTT LDO for DDR Memory Termination
  • Three Load Switches With Slew Rate Control
    • Up to 400 mA of Output Current With Voltage Drop Less Than 1.5% of Nominal Input Voltage
    • RDSON < 96 mΩ at Input Voltage of 1.8 V
  • I2C Interface (Device Address 0x5E) Supports:
    • Standard Mode (100 kHz)
    • Fast Mode (400 kHz)
    • Fast Mode Plus (1 MHz)

All trademarks are the property of their respective owners.

Texas Instruments  TPS650942A0RSKT

The TPS65094x device is a single-chip solution, power-management integrated chip (PMIC) designed specifically for the latest Intel™ processors targeted for tablets, ultrabooks, notebooks, industrial PCs, and Internet-of-Things (IOT) applications using 2S, 3S, or 4S Li-Ion battery packs (NVDC or non-NVDC power architectures), as well as wall-powered applications. The TPS65094x device is used for essential systems with low-voltage rails merged for the smallest footprint and lowest-cost system-power solution. The TPS65094x device provides the complete power solution based on the Intel Reference Designs. Six highly efficient step-down voltage regulators (VRs), a sink or source LDO (VTT), and a load switch are controlled by power-up sequence logic to provide the proper power rails, sequencing, and protection—including DDR3 and DDR4 memory power. The two regulators (BUCK1 and BUCK2) support dynamic voltage scaling (DVS) for maximum efficiency—including support for Connected Standby. The high-frequency VRs use small inductors and capacitors to achieve a small solution size. An I2C interface allows simple control by an embedded controller (EC) or by a system on chip (SoC). The PMIC comes in an 8-mm × 8-mm single-row VQFN package with a thermal pad for good thermal dissipation and ease of board routing.