text.skipToContent text.skipToNavigation

TPS65135RTER

Split-Rail Converter, Single-Inductor, Multiple-Output (SIMO) Regulator

Packaging

Package | PIN: RTE | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.72
25-99 $1.60
100-249 $1.40
250-499 $1.32
500-749 $1.12
750-999 $0.94
1000+ $0.90

Features

  • Single-Inductor, Multiple-Output Topology
  • 2.5-V to 5.5-V Input Voltage Range
  • 750-mW Output Power at VI = 2.9 V
  • Positive Output Voltages Up to 6 V
  • Negative Output Voltage Down to –7 V
  • 1% Output Voltage Accuracy
  • Up to 50% Output Current Mismatch Allowed
  • Excellent Line Regulation
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Low-Noise Operation
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package

Texas Instruments  TPS65135RTER

The TPS65135 device is a high-efficiency split-rail power supply. Thanks to its single-inductor, multiple-output (SIMO) topology, the converter uses very few external components. The device operates with a buck-boost topology and generates positive and negative output voltages above or below the input supply voltage. The SIMO topology achieves excellent line and load regulation, which is necessary, for example, to avoid disturbance of a mobile phone display as a result of input voltage variations that occur during transmit periods in mobile communication systems. The device can also be used as a general-purpose split-rail supply as long as the output current mismatch between the rails is less than 50%.