text.skipToContent text.skipToNavigation

TPS65145IPWPRQ1

Automotive 2.7V to 5.8V, 4 Channel LCD Power Supply with Fault Detection

Packaging

Package | PIN: PWP | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.13
10-24 $2.82
25-99 $2.62
100-249 $2.30
250-499 $2.16
500-749 $1.83
750-999 $1.55
1000+ $1.48

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Input Voltage Range: 2.7 V to 5.8 V
  • VO1 Boost Converter
    • Up to 15 V Output Voltage
    • Virtual Synchronous Converter Topology
    • < 1% Output Voltage Accuracy
    • 1.6-MHzFixed Switching Frequency
    • 2.3-A Switch CurrentLimit
  • VO2 Negative Regulated Charge Pump
    • Down to -12 V / 20 mA
  • VO3 Positive Regulated Charge Pump
    • Up to 30 V / 20 mA
  • Three Independently Adjustable Outputs
  • Auxiliary 3.3-V Linear Regulator Controller
  • Internal Soft Start
  • Power Good
  • Protection Features
    • Short-Circuit Detection of all Outputs
    • Overvoltage Protection of all Outputs
    • Thermal Shutdown
  • Available in TSSOP-24 PowerPAD™Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS65145IPWPRQ1

The TPS65140-Q1 and TPS65145-Q1 devices offer a compact and small power supply solutionthat provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliarylinear regulator controller can be used to generate a 3.3-V logic power rail for systems powered bya 5-V supply rail only.

The main output, VO1 is a 1.6-MHz fixed-frequency PWM boostconverter providing the source-drive voltage for the LCD display. The TPS65140-Q1 device has atypical switch current limit of 2.3 A and the TPS65145-Q1 has a typical switch current limit of1.37 A.

A fully integrated adjustable charge pump doubler and provides the positive LCDgate-drive voltage. An externally adjustable negative charge pump provides the negative LCDgate-drive voltage.

For compensation of the devices please refer to Application Note: How to Compensate with the TPS6510x and TPS6514xSLVA813.