TPS65154RSLR

text.skipToContent text.skipToNavigation

TPS65154RSLR

LCD Bias IC with Integrated WLED Driver

Packaging

Package | PIN: RSL | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.39
10-24 $3.06
25-99 $2.84
100-249 $2.49
250-499 $2.34
500-749 $1.99
750-999 $1.68
1000+ $1.60

Features

  • 2.0 V to 5.5 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter (VGH)
  • Low Dropout Linear Regulator (VCC)
  • Programmable VCOM Calibrator with Integrated
    Buffer Amplifier
  • 6-Channel WLED Driver with Direct Dimming and
    Phase-Shift Dimming Modes
  • Gate Voltage Shaping
  • Panel Reset Signal (XAO)
  • T-CON Reset Signal (RST)
  • On-Chip EEPROM with Write Protect
  • I2C Interface
  • Thermal Shutdown
  • 48-Pin, 6 mm × 6 mm, 0.4 mm Pitch VQFN

Texas Instruments  TPS65154RSLR

The TPS65154 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver; a linear regulator to supply the system's logic voltage; a programmable VCOM with high-speed amplifier; and a gate voltage shaping function; and a 6-channel WLED driver.