TPS65155RKPR

text.skipToContent text.skipToNavigation

TPS65155RKPR

LCD Bias Solution with Level Shifters for GOA Panels

Packaging

Package | PIN: RKP | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.61
10-24 $3.25
25-99 $3.02
100-249 $2.65
250-499 $2.48
500-749 $2.11
750-999 $1.78
1000+ $1.70

Features

  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS65155RKPR

The TPS65155 provides an integrated bias and level shifter solution forLCD monitors .

The device integrates a boost converter to generate the source driver supply voltage(VAVDD), positive and negative charge pump controllers to generate gatedriver ON (VGH) and OFF (VGL) voltages, and an6-channel level shifter in a single IC. The positive charge pump controller supports temperaturecompensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-lowXAO reset output.

Supply sequencing during power-up can be controlled by an externallygenerated enable signal.

To request a full data sheet or other design resources:requestTPS65155