TPS65162RGZR

text.skipToContent text.skipToNavigation

TPS65162RGZR

4-CH LCD Bias w/ Integrated Input-to-Output Isolation Switch, 2 Op-Amps & GPM

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.26
10-24 $3.83
25-99 $3.58
100-249 $3.21
250-499 $3.00
500-749 $2.61
750-999 $2.26
1000+ $2.21

Features

  • 8-V to 14.7-V Input Voltage Range
  • 500 kHz / 750 kHz Fixed Switching Frequency
  • Boost Output Voltage up to 19 V
    • 1%-Accurate Boost With 2.8-A Switch Current Overvoltage Protection
  • Input-to-Output Isolation Switch for Vs Short-Circuit protection for Boost
  • 2.5-A Step-Down Converter
  • Regulated Positive Charge-Pump Driver VGH
  • Regulated Negative Charge-Pump Driver VGL
  • Gate Voltage Shaping for VGH
  • Soft Start for all Converters
  • Two Integrated High-Speed Opamps
    • 50-MHz, 3-dB Bandwidth
    • Slew Rate 55 V / µs
    • 215-mA Short-Circuit Current
  • 48 Pin 7x7 mm QFN Package

Texas Instruments  TPS65162RGZR

The TPS65162 is a compact LCD bias IC with two high-speed operational amplifiers for the Vcom supply. The high current capability of the device is ideal for large LCD-monitor and LCD-TV applications.

The TPS65162 generates all four voltage rails for a TFT LCD (Vs, Vlogic, VGH and VGL) and includes two op-amps to generate the VCOM supply rail. An input-to-output isolation switch is integrated into the device, providing short-circuit protection for the boost converter. A current-limit function is implemented in the input-to-output isolation switch to allow soft turn-on during start-up. The device also features gate voltage shaping for improved TFT-LCD picture quality. The device consists of a boost converter to provide the source voltage Vs, and a step-down converter to provide the logic voltage for the system. A positive and a negative charge-pump driver provide adjustable regulated output voltages VGH and VGL to bias the TFT. Both boost and buck converter, as well as the charge-pump drivers, operate with a fixed switching frequency of 500 kHz or 750 kHz, selectable by the FREQ pin. The device includes adjustable power-on sequencing. The safety features of the device are overvoltage protection for boost converter, short-circuit protection for Vs, Vlogic and VGH, and thermal shutdown.