text.skipToContent text.skipToNavigation

TPS65175ARSHR

Fully Programmable LCD Bias IC for GIP TV with Integrated 12-Ch Level Shifters and 6-Ch Gamma Buffer

Packaging

Package | PIN: RSH | 56
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.08
10-24 $2.77
25-99 $2.59
100-249 $2.32
250-499 $2.17
500-749 $1.89
750-999 $1.63
1000+ $1.60

Features

  • 8.6V to 14.7V Input Voltage Range
  • Boost Converter VDD: 12.7V…19V (6-Bit)
  • Integrated Input-to-Output Isolation Switch
  • Buck Converter HVDD: VDD Tracking
  • Buck Converter VCC: 1.6V...2.0V & 3.0V…3.6V (4-Bit)
  • Positive Charge Pump VGH:
    • 19V…34V for Low Temperature (4-Bit)
    • 17V…32V for High Temperature (4-Bit)
  • Negative Charge Pump VGL: –1.8V…–8.1V (6-Bit)
  • 6-Ch Gamma Buffer:
    • 3-Ch: VDD…HVDD (9-Bit)
    • 3-Ch: HVDD...GND (9-Bit)
  • 9-Bit VCOM Reference
  • 3-Bit VCOM Gain
  • Temperature Compensation for VGH and VCOM
  • Reset Signal with Programmable Delay Time
  • Programmable Sequencing Delays (4 × 3-Bit)
  • Thermal Shutdown
  • 12-Channel Level Shifters:
    • Supports Forward and Reverse Operation
    • Abnormal Operation Detection
  • 56-Pin 7-mm × 7-mm QFN Package

Texas Instruments  TPS65175ARSHR

The TPS65175 provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel but also 6 gamma references, a supply rail for LVDS support, as well as a Vcom reference. A 12-Channel Level Shifter is also integrated. The solution is delivered in a small 7×7 mm QFN package.

The TPS65175 provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel. VCC and RST for the T-Con. VDD and HVDD for the Source Driver. VGH and VGL for the Gate Driver or the Level Shifters. A VCOM operational amplifier is also integrated to provide a common plane reference. The VGH and VCOM voltages can be compensated for low and high temperatures. The transition from one programmed value to another is made using an external thermistor connected to the IC. In addition, a 6-channel Gamma Buffer as well as a 12-Channel Level Shifter are integrated. All output rails and delay times are programmable by a two-wire interface: a single BOM (Bill of Material) can cover several panel types and sizes whose desired output levels can be programmed in production and stored in a non-volatile memory embedded into the TPS65175. The solution is delivered in a small 7 mm × 7 mm QFN-56 package.