text.skipToContent text.skipToNavigation

TPS65193RGER

5-Channel Level Shifter for LCD Displays (Dual Channel Scan Driver)

Packaging

Package | PIN: RGE | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.89
10-24 $1.70
25-99 $1.58
100-249 $1.37
250-499 $1.27
500-749 $1.06
750-999 $0.87
1000+ $0.80

Features

  • Dual High-Voltage Scan Driver
  • Scan Driver Output Charge Share
  • High Output-Voltage Level: Up to 35 V
  • Low Output-Voltage Level: Down to –28 V
  • Logic-Level Inputs
  • 24-Pin 4-mm × 4-mm QFN package
  • APPLICATIONS
    • TFT LCD Using Amorphous Silicon Gate (ASG) Technology

Texas Instruments  TPS65193RGER

The TPS65193 is dual high-voltage scan driver to drive an amorphous-silicon-gate (ASG) circuit on TFT glass. Each single high-voltage scan driver receives logic-level inputs of CPVx and generates two high-voltage outputs of CKVx and CKVBx. The device receives a logic-level input of STV and generates a high-voltage output of STVP. These outputs are swings from Voff (–28 V) to Von (35 V) and are used to drive the ASG circuit and charge/discharge the capacitive loads of the TFT LCD. In order to reduce the power dissipation of the device, a charge-share function is implemented. The device features a discharge function, which shorts Voff to GND in order to shut down the panel faster when the LCD is turned off.