text.skipToContent text.skipToNavigation

TPS65197BRUYR

8-Channel Level-Shifter supporting 2-, 3-Channel Charge-Sharing and Panel Discharge

Packaging

Package | PIN: RUY | 28
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.12
10-24 $1.91
25-99 $1.78
100-249 $1.56
250-499 $1.46
500-749 $1.24
750-999 $1.05
1000+ $1.00

Features

  • 8-Channel Level-Shifter (STV, RESET, 6 × CLK)
  • High Output-Voltage Level 16.5 V to 45 V (VGH)
  • Low Output-Voltage Level Down to –20 V (VGL)
  • Selectable Charge-Sharing
    • No Charge-Sharing
    • 2-ChannelCharge-Sharing
    • 3-ChannelCharge-Sharing
  • 2-Channel Panel Discharge
  • T-CON Failure Detection
    • TPS65197: Logic Resets by STV Pulse
    • TPS65197B: No Reset ofthe Logic
  • Latched Shut-Down Detection (Clocks to VGH)
  • Supports 100-kHz Clock Operating Frequency
  • 28-Pin 4-mm × 4-mm QFN Package

All trademarks are the property of their respective owners.

Texas Instruments  TPS65197BRUYR

The TPS65197/B is an 8-channel level-shifter with discharge function intended for use inLCD display applications such as Notebooks, Monitors and TVs.

The device converts the timing-controller (T-CON) logic-level signals to the high-levelsignals needed by the gate-in-panel (GIP) display.

The clock outputs, CLKOUTx, support normal level shifting operation and 2-channel or3-channel charge-sharing, which can be used to improve picture quality and power consumption. Atpower down, all outputs follow their input signals as long as possible; when the discharge functionis used, the outputs are pulled high (VGH).

The TPS65197 implements a logic reset to ignore wrong T-CON signals after the rising STVedge which forces all 6 output clocks to VGL1. The next CLKIN1 rising edge unlocks the logic andenables normal operation. The TPS65197B does not have the logic reset and always follows its inputsignals.