TPS65530RSLR

text.skipToContent text.skipToNavigation

TPS65530RSLR

Fully Integrated 8-Channel DC/DC Converter For Digital Still Cameras

Packaging

Package | PIN: RSL | 48
Temp: S (-25 to 85)
Carrier: Cut Tape
Qty Price
1-9 $7.89
10-24 $7.10
25-99 $6.63
100-249 $5.95
250-499 $5.55
500-749 $4.83
750-999 $4.18
1000+ $4.10

Features

  • 8-Channel DC/DC Converters and LDO
  • Integrated Power MOSFET Switch Except CH8
    • Boost (CH5/7)
    • Buck (CH1/3)
    • Buck-Boost (CH2/4)
    • Invert (CH6)
  • Low-Power Suspend Mode (Sleep Mode)
  • Power ON/OFF Sequence (CH1/2/3 and CH5/6)
  • LED-Back Light Brightness Control (CH7)
  • Fixed Switching Frequency (CH1–4: 1.5 MHz, CH5–8: 750 kHz)
  • Fixed Max Duty Cycle Internally
  • Soft Start
  • Undervoltage Lockout (UVLO)
  • Protection
    • Thermal Shutdown (TSD)
    • Overvoltage Protection (OVP)
    • Overcurrent Protection (OCP) Except CH8
  • Supply Voltage Range: 1.5 V to 5.5 V
  • Operating Temperature Range: –25°C to 85°C
  • 6 × 6 mm, 0.4-mm Pitch, 48-Pin QFN Package
  • APPLICATIONS
    • Digital Still Cameras (DSCs)
    • Portable Electronics Equipment

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  TPS65530RSLR

The TPS65530 is highly integrated 8-channel switching dc/dc converter, and seven channels have integrated power FET.

CH2/4 are configured for H bridge for buck-boost topology and single inductor supports. These channels achieve higher efficiency in spite of input/output voltage conditions.

CH7 has a brightness control and drives white LED by constant current. Also, CH7 supports overvoltage protection for open load.

CH1/2/3 has power ON/OFF sequence suitable for a digital still camera (DSC) system. CH5/6 has a power ON/OFF sequence, depending on the CCD. Power ON/OFF for CCD block (CH5/6) is selectable by the input voltage level at the SEQ56 pin. CH4 and CH7 have individual ON/OFF sequences.

The TPS65530 high switching frequency is achieved by an integrated power MOSFET switch. It reduces external parts dynamically. Shutdown current consumption is less than 1 µA as a typical value.