text.skipToContent text.skipToNavigation

TPS658623ZGUT

Advanced Power Management IC (PMIC)

Packaging

Package | PIN: ZGU | 169
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $11.14
10-24 $10.36
25-99 $10.00
100-249 $8.73
250-499 $8.31
500-749 $7.65
750-999 $6.87
1000+ $6.84

Features

  • INTEGRATED POWER SUPPLIES
    • 3 Programmable Step-Down converters
      • Software Controlled Enable/Forced PWM Mode
      • Automatic Power Saving Mode
      • Maximum 1.5A Outputs (SM0 and SM2)Maximum 2.0A Output (SM1)
    • 11 Programmable General Purpose LDOs
      • 7 With Output Voltages of 1.25V to 3.3V
      • 2 With Output Voltages of 0.725V to 1.5V or 1.25V to 2.586V (Factory Configurable)
      • 1 “Always On” With Output Voltages of 1.25V to 3.3V
      • 1 With Output Voltage of 1.7V–2.475V
  • DISPLAY SUPPORT FUNCTIONS
    • 4 PWM Outputs With Programmable Frequency and Duty Cycle
    • Dual RGB LED Drivers
    • Constant Current WLED Driver
      • 26.5V (max) at 25mA
      • Over-Voltage Protection
      • Programmable Current Level and Brightness Control
  • HOST INTERFACE
    • Interrupt Controller With Maskable Interrupts
    • External ADC Triggering and Step-Down Converter Mode Control
  • SYSTEM MANAGEMENT
    • Dual Input Power Path
      • USB Current Limiting
      • Max 18V Over-Voltage Protection
    • Power Good Monitoring on all Supply Outputs
    • Software Reset Function
    • Hardware On/Off and Reboot Control
    • Momentary Power Loss (MPL) Support
    • AUTOBOOT Support
    • 11 Channel ADC With 3 Operating Modes
      • Single Conversion
      • Peak Detection
      • Averaging
  • APPLICATIONS
    • Netbooks
    • Portable Navigation Devices
    • Portable Media Players

Texas Instruments  TPS658623ZGUT

The TPS658623 provides an easy to use, fully integrated solution for handheld devices, integrating multiple regulated power supplies, system management and display functions in a small package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.