TPS658643ZQZT

text.skipToContent text.skipToNavigation

TPS658643ZQZT

Advanced Power Management IC (PMIC)

Packaging

Package | PIN: ZQZ | 120
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.27
10-24 $8.62
25-99 $8.32
100-249 $7.27
250-499 $6.91
500-749 $6.36
750-999 $5.71
1000+ $5.69

Features

  • INTEGRATED POWER SUPPLIES
    • 3 Programmable Step-Down converters
      • Software Controlled Enable/Forced PWM Mode
      • Automatic Power Saving Mode
      • Maximum 1.5A Outputs (SM0 and SM2)Maximum 2.A Output (SM1)
    • 11 Programmable General Purpose LDOs
      • 7 With Output Voltages of 1.25V to 3.3V
      • 2 With Output Voltages of 0.725V to 1.5V or 1.25V to 2.586V (factory programmable)
      • 1 “Always On” With Output Voltages of 1.25V to 3.3V
      • 1 With Output Voltage of 1.7V–2.475V
  • DISPLAY SUPPORT FUNCTIONS
    • 3 PWM Outputs With Programmable Frequency and Duty Cycle
    • Dual RGB LED Drivers
  • HOST INTERFACE
    • I2C Bus
    • Interrupt Controller With Maskable Interrupts
    • GPIO Control (4)
  • SYSTEM MANAGEMENT
    • Power Good Monitoring on all Supply Outputs
    • Software Reset Function
    • Hardware On/Off and Reboot Control
    • Real Time Counter
    • 11 Channel ADC With 3 Operating Modes
      • Single Conversion
      • Peak Detection
      • Averaging

Texas Instruments  TPS658643ZQZT

The TPS658643 provides an easy to use, fully integrated solution for handheld devices, integrating multiple regulated power supplies, system management and display functions in a small package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.