TPS65980RHFR

text.skipToContent text.skipToNavigation

TPS65980RHFR

Thunderbolt™ Bus Power Power Management IC (PMIC)

Packaging

Package | PIN: RHF | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.82
10-24 $4.33
25-99 $4.05
100-249 $3.63
250-499 $3.39
500-749 $2.95
750-999 $2.55
1000+ $2.50

Features

  • Powered From Thunderbolt™ Bus
  • 2.5-V to 15.75-V Input
  • 3.3-V Outputs
  • Cable Power Out Current Limit
  • Thermal Shutdown

Texas Instruments  TPS65980RHFR

The TPS65980 DC/DC switching regulator that receives power from a Thunderbolt™ or Thunderbolt™ 2 power bus ranging from 2.5-V to 15.75-V and generates three separate 3.3-V supply outputs.

The TBT_OUT supply provides power to the local peripheral Thunderbolt™ controller and support circuitry. The CBL_OUT supply provides power back to the Thunderbolt™ cable and has adjustable current limit. The DEV_OUT supply provides power to all other circuitry in the device to perform its designed function.

The TPS65980 is available in a 24-pin
5mm x 4mm x 0.9mm VQFN package.