TPS65987DDHRSHR

text.skipToContent text.skipToNavigation

TPS65987DDHRSHR

USB Type-C™ and USB PD Controller With Integrated Power Switches

Packaging

Package | PIN: RSH | 56
Temp: S (-10 to 75)
Carrier: Cut Tape
Qty Price
1-9 $4.22
10-24 $3.80
25-99 $3.54
100-249 $3.10
250-499 $2.91
500-749 $2.47
750-999 $2.08
1000+ $1.99

Features

  • USB Power Delivery (PD) Controller
    • USB PD 3.0 Compliant
    • Fast Role Swap Support
    • Physical Layer and Policy Engine
    • Configurable at Boot and Host-Controlled
  • USB Type-C Specification Compliant
    • Cable Attach and Orientation Detection
    • Default, 1.5 A, or 3 A Power Advertisement
    • Up to 600-mA VConn Current
  • Port Power Switch
    • Two 5 V to 20 V, 5-A Bidirectional Switches to or fromVBUS
    • Up to 10-A Adjustable Current Limiting
    • Ideal DiodeReverse Current Protection
    • Undervoltage, and Overvoltage Protection
    • Slew Rate Control
    • 5-V, 600-mA VConn Source
  • BC1.2 Support
    • Advertisement as DCP and CDP
    • Automatic DCP ModesSelection:
      • Shorted Mode per BC1.2 and YD/T 1591-2009
      • 2.7-V Divider 3 Mode
      • 1.2-V Mode
    • Data Contact Detect
    • Primary andSecondary Detection
  • I2C Master Write Control for Alt Mode Muxes and Variable DCDCs
  • Alternate Mode Support
    • DisplayPort
    • Thunderbolt™
  • Power Management
    • Power Supply from 3.3 V or VBUS Source
    • 3.3-V LDO Output for Dead BatterySupport
  • 7-mm × 7-mm QFN Package
    • 0.4-mm Pitch
    • 56 Pin

All trademarks are the property of their respective owners.

Texas Instruments  TPS65987DDHRSHR

The TPS65987D is a stand-alone USB Type-C and Power Delivery(PD) controller providing cable plug and orientation detection for a singleUSB Type-C connector. Upon cabledetection, the TPS65987D communicates on the CC wire using the USB PD protocol. Whencable detection and USB PD negotiation are complete, the TPS65987D enables theappropriate power path and configures alternate mode settings for external multiplexers.