text.skipToContent text.skipToNavigation

TPS72301DDCR

200mA Negative-Output Low-Dropout (LDO) Linear Regulator

Packaging

Package | PIN: DDC | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.23
10-24 $2.01
25-99 $1.87
100-249 $1.64
250-499 $1.53
500-749 $1.30
750-999 $1.10
1000+ $1.05

Features

  • Ultralow Noise: 60 μVRMS Typical
  • High PSRR: 65 dB Typical at 1 kHz
  • Low Dropout Voltage: 280 mV Typical at 200 mA, 2.5 V
  • Available in –2.5-V and Adjustable (–1.2 V to –10 V) Versions
  • Stable With a 2.2-μF Ceramic Output Capacitor
  • Less Than 2-μA Typical Quiescent Current in Shutdown Mode
  • 2% Overall Accuracy (Line, Load, Temperature)
  • Thermal and Over-Current Protection
  • SOT23-5 (DBV) Package
  • SOT-5 (DDC) Package
  • Operating Junction Temperature Range: –40°C to 125°C

All trademarks are the property of their respective owners.

Texas Instruments  TPS72301DDCR

The TPS723xx family of low-dropout (LDO) negative voltage regulators offers an ideal combination of features to support low noise applications. These devices are capable of operating with input voltages from –10 V to –2.7 V, and support outputs from –10 V to –1.2 V. These regulators are stable with small, low-cost ceramic capacitors, and include enable (EN) and noise reduction (NR) functions. Thermal short-circuit and over-current protections are provided by internal detection and shutdown logic. High PSRR (65 dB at 1 kHz) and low noise (60 μVRMS) make the TPS723xx ideal for low-noise applications.

The TPS723xx uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723xx family is fully specified over a temperature range of –40°C to 125°C.