TPS7418D

text.skipToContent text.skipToNavigation

TPS7418D

200mA low-dropout (LDO) voltage regulator

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.02
10-24 $1.81
25-99 $1.68
100-249 $1.46
250-499 $1.35
500-749 $1.13
750-999 $0.93
1000+ $0.85

Features

  • Fast Transient Response Using Small Output Capacitor (10 uF)
  • 200-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 3-V and 3.3-V
  • Dropout Voltage Down to 170 mV at 200 mA (TPS7433)
  • 3% Tolerance Over Specified Conditions
  • 8-Pin SOIC Package
  • Thermal Shutdown Protection

Texas Instruments  TPS7418D

This device is designed to have a fast transient response and be stable with 1-uF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170 mV at an output current of 200-mA for the TPS7433). This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at
TJ = 25°C.

The TPS74xx is offered in 1.5-V, 1.8-V, 2.5-V, 3-V, and 3.3-V. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS74xx family is available in 8 pin SOIC package.