TPS74201RGWR

text.skipToContent text.skipToNavigation

TPS74201RGWR

Single-output 1.5A LDO regulator, adjustable (0.8V to 3.3V), any or no cap, programmable soft start

Packaging

Package | PIN: RGW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.38
10-24 $3.94
25-99 $3.68
100-249 $3.30
250-499 $3.08
500-749 $2.68
750-999 $2.32
1000+ $2.27

Features

  • Input Voltage Range: 0.8 V to 5.5 V
  • Soft-Start (SS) Pin Provides a Linear Start-Up With Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.8 V With External Bias Supply
  • Adjustable Output (0.8 V to 3.6 V)
  • Ultra-Low Dropout: 55 mV at 1.5 A (Typical)
  • Stable With Any or No Output Capacitor
  • Excellent Transient Response
  • Open-Drain Power-Good (VQFN)
  • Active High Enable

Texas Instruments  TPS74201RGWR

The TPS742 series of low-dropout (LDO) linear regulators provide an easy-to-use, robust power-management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. Each LDO is stable with low-cost ceramic output capacitors, and the family is fully specified from –40°C to 125°C. The TPS742 devices are offered in a small 5-mm × 5-mm VQFN (RGW) and a small 3.5-mm × 3.5-mm VQFN (RGR) package, yielding a highly compact total solution size. For applications that require additional power dissipation, the DDPAK/TO-263 (KTW) package is also available.