TPS74701QDRCRQ1

text.skipToContent text.skipToNavigation

TPS74701QDRCRQ1

Automotive Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start

Packaging

Package | PIN: DRC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.24
10-24 $2.00
25-99 $1.86
100-249 $1.62
250-499 $1.50
500-749 $1.26
750-999 $1.03
1000+ $0.94

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification C4A
  • VOUT Range: 0.8 V to 3.6 V
  • Ultra-Low VIN Range: 0.8 V to 5.5 V
  • VBIAS Range: 2.7 V to 5.5 V
  • Low Dropout: 50 mV Typical at 500 mA, VBIAS = 5 V
  • Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
  • 2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft Start Provides Linear Voltage Start-Up
  • VBIAS Permits Low VIN Operation With Good Transient Response
  • Stable With Any Output Capacitor ≥ 2.2 µF
  • Available in a Small 3-mm × 3-mm × 1-mm 10-Pin VSON Package

Texas Instruments  TPS74701QDRCRQ1

The TPS74701-Q1 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified from –40°C to 125°C. The TPS74701-Q1 is offered in a small 3-mm × 3-mm 10-pin VSON package for compatibility with the TPS74801-Q1.