TPS74801QRGWRQ1

text.skipToContent text.skipToNavigation

TPS74801QRGWRQ1

Automotive Catalog Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start

Packaging

Package | PIN: RGW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.24
10-24 $2.00
25-99 $1.86
100-249 $1.62
250-499 $1.50
500-749 $1.26
750-999 $1.03
1000+ $0.94

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient
      Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device HBM ESD Classification Level C4B
  • VOUT Range: 0.8 V to 3.6 V
  • Ultralow VIN Range: 0.8 V to 5.5 V
  • VBIAS Range 2.7 V to 5.5 V
  • Low Dropout: 60 mV typ at 1.5 A, VBIAS = 5 V
  • Power Good (PG) Output Allows Supply Monitoring or
    Provides a Sequencing Signal for Other Supplies
  • 2% Accuracy Over Line/Load/Temperature
  • Programmable Soft-Start Provides Linear Voltage Startup
  • VBIAS Permits Low VIN Operation with
    Good Transient Response
  • Stable with Any Output Capacitor ≥ 2.2 µF
  • Available in a Small 3-mm × 3-mm × 1-mm SON-10
    and 5 × 5 QFN-20 Packages

Texas Instruments  TPS74801QRGWRQ1

The TPS74801-Q1 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified from –40°C to 105°C for the DRC package, and from –40°C to 125°C for the RGW package. The TPS74801-Q1 is offered in a small 3-mm × 3-mm SON-10 package, yielding a highly compact, total solution size. It is also available in a 5 × 5 QFN-20 for compatibility with the TPS74401.