text.skipToContent text.skipToNavigation

TPS74901DRCR

Single-output 3A LDO regulator, adjustable (0.8V to 3.6V), programmable soft start

Packaging

Package | PIN: DRC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.08
10-24 $2.77
25-99 $2.58
100-249 $2.26
250-499 $2.12
500-749 $1.80
750-999 $1.52
1000+ $1.45

Features

  • VOUT Range: 0.8 V to 3.6 V
  • Ultralow VIN Range: 0.8 V to 5.5 V
  • VBIAS Range: 2.7 V to 5.5 V
  • Low Dropout: 120 mV (Typical) at 3 A
  • Power-Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
  • 2% Accuracy Over Line, Load, and Temperature
  • Adjustable Start-Up In-Rush Control
  • VBIAS Permits Low VIN Operation With Good Transient Response
  • Stable with Any Output Capacitor ≥ 2.2 µF
  • Packages:
    • Small, 3-mm × 3-mm × 1-mm VSON
    • 5-mm × 5-mm × 1-mm VQFN and DDPAK-7
  • Active High Enable

Texas Instruments  TPS74901DRCR

The TPS74901 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current during start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor ≥ 2.2 µF, and the device is fully specified from –40°C to 125°C. The TPS74901 is offered in a small (3 mm × 3 mm) VSON package and a small (5-mm × 5-mm) VQFN package, yielding a highly compact total solution size. The device is also available in a DDPAK-7 package.