text.skipToContent text.skipToNavigation

TPS75003MRHLREP

Enhanced Product Triple-Supply Power Management IC (PMIC) For Powering FPGAs and DSPs

Packaging

Package | PIN: RHL | 20
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $8.32
10-24 $7.49
25-99 $6.99
100-249 $6.27
250-499 $5.85
500-749 $5.09
750-999 $4.41
1000+ $4.32

Features

  • Two 95% Efficient, 3-A Buck Controllers and One 300-mA LDO
  • Tested and Endorsed by Xilinx for Powering the Spartan-3, Spartan-3E, and Spartan-3L FPGAs
  • Adjustable (1.2 V to 6.5 V for Bucks, 1 V to 6.5 V for LDO) Output Voltages on All Channels
  • Input Voltage Range: 2.2 V to 6.5 V
  • Independent Soft-Start for Each Supply
  • Independent Enable for Each Supply for Flexible Sequencing
  • LDO Stable with 2.2-µF Ceramic Output Capicitor
  • Small, Low-Profile 4,5 mm × 3,5 mm × 0,9 mm QFN Package
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • FPGA/DSP/ASIC Supplies
    • Set-Top Boxes
    • DSL Modems
    • Plasma TV Display Panels

(1) Additional temperature ranges available - contact factory
Spartan is a trademark of Xilinx, Inc.

Texas Instruments  TPS75003MRHLREP

The TPS75003 is a complete power management solution for FPGA, DSP and other multi-supply applications. The device has been tested with and meets all of the Xilinx Spartan-3, Spartan-3E, and Spartan-3L start-up profile requirements, including monotonic voltage ramp and minimum voltage rail rise time. Independent Enables for each output allow sequencing to minimize demand on the power supply at start-up. Soft-start on each supply limits inrush current during start-up. Two integrated buck controllers allow efficient, cost-effective voltage conversion for both low and high current supplies such as core and I/O. A 300-mA LDO is integrated to provide an auxiliary rail such as VCCAUX on the Xilinx Spartan-3 FPGA. All three supply voltages are offered in user-programmable options for maximum flexibility.

The TPS75003 is fully specified from –55°C to +125°C and is offered in a QFN package, yielding a highly compact total solution size with high power dissipation capability.