TPS76501QDRQ1

text.skipToContent text.skipToNavigation

TPS76501QDRQ1

Automotive Catalog Ultra-Low Quiescent Current 150-mA Low-Dropout Voltage Regulators

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.12
10-24 $1.90
25-99 $1.76
100-249 $1.54
250-499 $1.42
500-749 $1.19
750-999 $0.98
1000+ $0.89

Features

  • Qualified for Automotive Applications
  • 150-mA Low-Dropout (LDO) Voltage Regulator
  • Dropout Voltage to 85 mV (Typ) at 150 mA (TPS76550)
  • Ultra-Low 35-µA (Typ) Quiescent Current
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open-Drain Power Good Output
  • Thermal Shutdown Protection

Texas Instruments  TPS76501QDRQ1

This device is designed to have an ultra-low quiescent current and be stable with a 4.7-µF capacitor. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 85 mV at an output current of 150 mA for the TPS76550) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 35 µA over the full range of output current, 0 mA to 150 mA). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA (typ).

Power good (PG) is an active-high output, which can be used to implement a power-on reset or a low-battery indicator.

The TPS765xx is offered in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V and 5-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.25 V to 5.5 V). Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS765xx family is available in an 8-pin SOIC package.