TPS79850QDGNRQ1

text.skipToContent text.skipToNavigation

TPS79850QDGNRQ1

50 mA, 3 V to 50 V, Micropower, Low-Dropout Linear Regulator

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.91
10-24 $1.71
25-99 $1.59
100-249 $1.38
250-499 $1.27
500-749 $1.07
750-999 $0.88
1000+ $0.81

Features

  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 3 V to 50 V
  • Low Quiescent Current: 40 µA (Typical)
  • Low Dropout Voltage: 300 mV (Typical)
  • Output Current: 50 mA
  • No Input Protection Diodes Needed
  • Adjustable Output From 1.275 V to 28 V
  • 1-µA Quiescent Current in Shutdown
  • Stable With 1-µF Output Capacitor
  • Stable With Aluminum, Tantalum, or Ceramic
    Capacitors
  • Reverse Input-Battery Protection
  • Reverse Output Current Flow Protection
  • Thermal Limiting
  • Available in an 8-Pin MSOP-PowerPAD IC
    Package

Texas Instruments  TPS79850QDGNRQ1

The TPS798xx-Q1 is the first device in a line of 50-V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50-mA output current with a dropout voltage of only 300 mV. Designed for low quiescent current high voltage (50 V) applications, 40 µA operating and 1 µA in shutdown makes the TPS798xx-Q1 an ideal choice for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS798xx-Q1 include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1 µF on the output; most older devices require from 10-µF to 100-µF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

This device is available in a fixed output voltage of 5 V (TPS79850) and with an adjustable output voltage with a 1.275-V reference voltage (TPS79801). The TPS798xx-Q1 regulator is available in a 8-pin MSOP-PowerPAD (DGN) package with an exposed pad for enhanced thermal management capability.