text.skipToContent text.skipToNavigation

TPS7A1601QDGNRQ1

Automotive 60V, 5μA Iq, 100mA low-dropout (LDO) voltage regulator with enable and power good

Packaging

Package | PIN: DGN | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.50
10-24 $3.16
25-99 $2.94
100-249 $2.57
250-499 $2.41
500-749 $2.05
750-999 $1.73
1000+ $1.65

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version From Approximately 1.2 to
      18.5 V
  • Power-Good With Programable Delay
  • Current-Limit and Thermal Shutdown Protections
  • Stable With Ceramic Output Capactors:
    ≥ 2.2 µF
  • Package: High-Thermal-Performance MSOP-8
    PowerPAD™ Package

Texas Instruments  TPS7A1601QDGNRQ1

The TPS7A16xx-Q1 ultralow-power, low-dropout (LDO) voltage regulators offer the benefits of ultralow quiescent current, high input voltage, and miniaturized, high-thermal-performance packaging.

The TPS7A16xx-Q1 devices are designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16xx-Q1 devices offer an enable pin (EN) compatible with standard CMOS logic and an integrated open-drain active-high power-good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16xx-Q1 devices are ideal for generating a low-voltage supply from multicell solutions ranging from high-cell-count power-tool packs to automotive applications; not only can these devices supply a well-regulated voltage rail, but they can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.