text.skipToContent text.skipToNavigation

TPS7A3001DGNT

Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator

Packaging

Package | PIN: HVSSOP (DGN) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.66
10-24 $3.29
25-99 $3.07
100-249 $2.69
250-499 $2.52
500-749 $2.14
750-999 $1.81
1000+ $1.73

Features

  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 µVRMS (20 Hz to 20 kHz)
    • 15.1 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal
    Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to +125°C

Texas Instruments  TPS7A3001DGNT

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 µVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.