TPS7A3301KC

text.skipToContent text.skipToNavigation

TPS7A3301KC

Vin -3V to -36V, -1A, Ultra-Low-Noise, High-PSRR, Low-Dropout Linear Regulator

Packaging

Package | PIN: KC | 7
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $6.65
10-24 $5.98
25-99 $5.59
100-249 $5.01
250-499 $4.68
500-749 $4.07
750-999 $3.52
1000+ $3.45

Features

  • Input Voltage Range: –3 V to –36 V
  • Noise:
    • 16 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (10 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 1 A
  • Stable With Ceramic Capacitors ≥ 10 µF
  • Built-In Current-Limit and Thermal Shutdown
    Protection
  • Available in an External Heatsink-Capable, High
    Thermal Performance TO-220 Package
  • Operating Temperature Range:
    –40°C to 125°C

Texas Instruments  TPS7A3301KC

The TPS7A33 series of linear regulators are negative voltage (–36 V), ultralow-noise (16-µVRMS, 72-dB PSRR) linear regulators capable of sourcing a maximum load of 1 A.

The TPS7A33 series include a complementary metal oxide semiconductor (CMOS) logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features available include built-in current limit and thermal shutdown features to protect the device and system during fault conditions.

The TPS7A33 family is designed using bipolar technology primarily for high-accuracy, high-precision instrumentation applications, where clean voltage rails are critical to maximize system performance. This feature makes it ideal to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A33 family of linear regulators is suitable for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive instrumentation, medical, test and measurement, audio, and RF applications.

For applications where positive and negative high-performance rails are required, consider the TPS7A4700 positive high-voltage, ultralow-noise, low-dropout linear regulator as well.